Julkaise tuotteesi
K-8639 Rely® 48" x 32" single-threshold shower base with left-hand drain
K-8639 Rely® 48" x 32" single-threshold shower base with left-hand drain
K-8639 Rely® 48" x 32" single-threshold shower base with left-hand drain
K-8639 Rely® 48" x 32" single-threshold shower base with left-hand drain
K-8639 Rely® 48" x 32" single-threshold shower base with left-hand drain
    Kohler

    K-8639 Rely® 48" x 32" single-threshold shower base with left-hand drain

    This Rely shower base provides the reassurance of a low stepover threshold for easy access to your shower. A water containment bead along the threshold serves to prevent water escaping onto the bathroom floor. Durable acrylic construction eliminates any flex when stepping into the shower and allows for quick, easy installations. The Rely shower base is designed to work with any shower wall application and pairs perfectly with the KOHLER Choreograph® shower wall collection. Coordinate it with Choreograph walls and accessories to complete your personalized shower installation.

    FEATURES

    • Low-threshold design for easy entry and exit.
    • Molded-in textured floor.
    • Water containment bead incorporated into the threshold design provides an optimum barrier, eliminating water escaping from the shower space.
    • Single threshold for alcove installation.
    • Coordinates with Choreograph® shower walls and other KOHLER® collections.

    Material

    • Acrylic.

    Installation

    • Left drain.

    Ota yhteyttä brändiin Kohler

    Tekniset tiedot
    • Yksilöity viiteKohler-K-8639
    • TuoteperheShowers
    • TuoteryhmäRely®
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-05-31
    • Painoksen numero1
    • Korkeus (tuumaa)4.37
    • Leveys (tuumaa)48
    • Syvyys (tuumaa)32
    Liittyviä
    • Ensisijainen materiaaliAkryyli
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaSaniteetti - Suihkukomeron alustat
    • Uniclass 2015 -koodiPr_40_20_06_84
    • Uniclass 2015 -kuvausShower trays
    • CSI MasterFormat 2014 -koodi22 41 23
    • CSI MasterFormat 2014 -nimikeResidential Showers
    • OmniClass-numero23-31 17 13
    • OmniClass-nimikeShower Receptors