Julkaise tuotteesi
Hyten™ Elevated Quiet-Close™ round-front toilet seat
Hyten™ Elevated Quiet-Close™ round-front toilet seat
    Kohler

    Hyten™ Elevated Quiet-Close™ round-front toilet seat

    Now you can enjoy the added comfort of a higher toilet seat without having to replace your existing toilet with the Hyten Elevated Quiet-Close toilet seat. Hyten is a high-rise toilet seat that adds three inches of height to your toilet bowl and looks just like a normal toilet seat – only taller – so it blends virtually undetected into your current bathroom decor. Hyten gives peace of mind to those with limited mobility in an attractive package.

    Features

    • 3" (76 mm) raised seating surface provides a more comfortable height for those with limited mobility
    • Eye-pleasing design mimics a conventional toilet seat, with no unattractive riser to detract from your bathroom decor
    • Round closed-front seat
    • Contoured seat for user comfort
    • Grip-Tight installation hardware makes it easy to fasten the seat – everything is done from above the bowl
    • Quick-Release™ functionality allows seat to be removed easily from toilet for convenient cleaning
    • Grip-Tight bumpers hold seat firmly in place
    • Quiet-Close™ round-front lid and seat prevents slamming
    • Toilet seats are not returnable to Kohler Co. if opened or outside of original packaging

    Material

    • Plastic construction

    Installation

    • Installs easily and securely onto your existing toilet bowl
    • For residential use only

    Ota yhteyttä brändiin Kohler

    Tekniset tiedot
    • Yksilöity viiteKohler-K-R25876
    • TuoteperheAccessories
    • TuoteryhmäHyten™
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-07-05
    • Painoksen numero1
    • Korkeus (tuumaa)3.64
    • Leveys (tuumaa)14.45
    • Syvyys (tuumaa)17.56
    Liittyviä
    • Ensisijainen materiaaliMuovi
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaSaniteetti - WC-istuimet
    • ETIM-koodiEC010025
    • ETIM-nimiShower/toilet seat
    • Uniclass 2015 -koodiPr_40_20_93_95
    • Uniclass 2015 -kuvausWC seats and covers
    • CSI MasterFormat 2014 -koodi10 28 13
    • CSI MasterFormat 2014 -nimikeToilet Accessories
    • OmniClass-numero23-31 19 19 17
    • OmniClass-nimikeWater Closet Seats