Julkaise tuotteesi
Cross Training Combi 4 Compact FAZ20501
KOMPAN

Cross Training Combi 4 Compact FAZ20501

The Combi 4 combines two of the most versatile functional training products, the Suspension Trainer and the Magnetic Bells. Suspension training is very effective because it simultaneously increases strength, balance, flexibility and core stability. With 49 exercises the suspension trainer is one of the most versatile pieces of exercise equipment on which all muscle groups can be trained in a functional and effective way, no matter what the fitness level of the user is. With the suspension trainer everyone can workout at their own level due to the scalable resistance. The intensity of each exercise can be determined by adjusting the body position to add more or less resistance. The second activity is the Magnetic Bells, an innovative magnetic breaking system which allows the user to increase the resistance by increasing the speed of movement. The patented system also functions as brake when someone drops the magnetic bells and will reduce the impact significantly. The option to choose between a light, medium or heavy training weight offers a scalable training and it makes the Magnetic Bells an accessible piece of equipment for both the trained and the untrained. The Magnetic bells move freely up and down and can spin 360°. This allows the users to do exercises which are very similar to medicine balls and kettle bell exercises. The Magnetic bell comes with 3 different weights 6, 9 and 12kg.
Tekniset tiedot
  • Yksilöity viitecross-training-combi-4-compact-faZ20501
  • TuoteperheCross Training
  • TuoteryhmäEssentials
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-03-04
  • Painoksen numero1
  • Korkeus (tuumaa)115
  • Leveys (tuumaa)47
  • Syvyys (tuumaa)174
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Toissijainen materiaaliRope
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaMaisemointi - Ulkokalusteet
  • Uniclass 2015 -koodiSL_40_05_61
  • Uniclass 2015 -kuvausOutdoor playgrounds
  • CSI MasterFormat 2014 -koodi11 68 00
  • CSI MasterFormat 2014 -nimikePlay Field Equipment and Structures
  • OmniClass-numero23-21 29 19
  • OmniClass-nimikeRecreational Equipment