Julkaise tuotteesi
side in-line 40
side in-line 40

    side in-line 40

    kreon side in-line 40 is available in two different sizes. The smaller 40x100 version, matching the height of it's smaller counterpart kreon side in-line 25; or a 40x200 variant which meets the height of the bigger sized kreon side in-line 80. Its carefully designed faceted reflectors play a crucial role in producing a consistent, asymmetrical beam of light, free from harsh edges or overly intense focal points. This ingeniously crafted feature also casts a soft, embracing glow, serving as a guiding presence when oriented downward, while in an upward position, it casts a gentle radiance upon the ceiling, effectively enriching the overall ambient illumination within any interior space. This recessed wall luminaire boasts a trimless finish, contributing to its seamless integration into the surrounding environment. Furthermore, each luminaire offers the opportunity for personalized touches through the selection of a backplate, which can be uniquely finished in seven distinct paint or anodization choices.
    Tekniset tiedot
    • Yksilöity viitekr_side_inline_40
    • TuoteperheLighting
    • Tuoteryhmärecessed wall luminaire
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2018-07-09
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    • Toissijainen materiaaliLasi
    • Suunniteltu:Belgia
    • Valmistettu:Belgia
    Luokitus
    • BIMobject-luokkaValaistus - Seinään kiinnitettävät
    • IFC-luokitusLamppu
    • Uniclass 2015 -koodiSs_70_80
    • Uniclass 2015 -kuvausLighting systems
    • OmniClass-numero23-35 47 11 21 15
    • OmniClass-nimikeLighting Posts

    Alueellinen saatavuus

    Eurooppa Aasia Etelä-Amerikka Oseania Afrikka