Julkaise tuotteesi
STRATOS Paper towel/soap dispenser combination STRX601
STRATOS Paper towel/soap dispenser combination STRX601
    Arkistoitu

    STRATOS Paper towel/soap dispenser combination STRX601

    Paper towel-, soap dispenser combination for wall mounting, stainless steel, surface satin finished, front with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.5 mm, curved front cover, cylinder lock with Franke standard key, inspection windows on front, paper towel dispenser with loading capacity 300 - 400 pcs. of paper depending on convolution, suitable for liquid soaps and lotions, 0.8 liter soap tank, push lever, includes stainless steel screws and dowels. Dimensions 396 x 304 x 134 mm (W x H x D)
    Tekniset tiedot
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      134.00 mm
      Overall height      304.00 mm
      Overall width      396.00 mm
      Type of mounting      Wall mounting
      Surface treatment      InoxPlus (anti fingerprint)
      Lock 1      Key-lock
      Combination part 1      Paper towel dispenser
      Combination part 2      Soap dispenser
      Filling quantity 1      400.00000
      Filling quantity 1 uom      Pieces
      Filling quantity 2      0.80000
      Filling quantity 2 uom      Liter
      Type of consumable 1      Paper towel
      Type of consumable 2      Liquid soap
      Surface finish      Satin finished

    Tekniset tiedot
    • Yksilöity viite2000057209
    • TuoteperheAccessories
    • TuoteryhmäCombinations
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-02-21
    • Painoksen numero1
    • Korkeus (mm)304
    • Leveys (mm)396
    • Syvyys (mm)134
    Liittyviä
    • Ensisijainen materiaaliRuostumaton teräs
    • Suunniteltu:Arabiemiirikunnat
    • Valmistettu:Arabiemiirikunnat
    • Nettopaino (kg)4.67
    Luokitus
    • BIMobject-luokkaSaniteetti - Annostelijat
    • Uniclass 2015 -koodiPr_40_70_22
    • Uniclass 2015 -kuvausDispensers and acceptance units