Julkaise tuotteesi
STRATOS Soap dispenser STRX618
STRATOS Soap dispenser STRX618
    Arkistoitu

    STRATOS Soap dispenser STRX618

    Soap dispenser for wall mounting, stainless steel, surface satin finished, front with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.5 mm, curved front cover, cylinder lock with Franke standard key, inspection window on front, suitable for liquid soaps and lotions, 0.8 liter soap tank, with plastic pull lever, includes stainless steel screws and dowels. Dimensions 100 x 304 x 134 mm (W x H x D)
    Tekniset tiedot
    • Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      134.00 mm
      Overall height      304.00 mm
      Overall width      100.00 mm
      Type of mounting      Wall mounting
      Filling quantity      0.80000
      Filling quantity uom      Liter
      Surface treatment      InoxPlus (anti fingerprint)
      Type of consumable      Liquid soap
      Type of operation      Manual operation
      Type of soap container       Integrated refillable tank

    Tekniset tiedot
    • Yksilöity viite2000057379
    • TuoteperheAccessories
    • TuoteryhmäSoap dispensers
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2019-07-25
    • Painoksen numero1
    • Korkeus (mm)304
    • Leveys (mm)100
    • Syvyys (mm)134
    Liittyviä
    • Ensisijainen materiaaliRuostumaton teräs
    • Suunniteltu:Arabiemiirikunnat
    • Valmistettu:Arabiemiirikunnat
    • Nettopaino (kg)1.7
    Luokitus
    • BIMobject-luokkaSaniteetti - Annostelijat
    • Uniclass 2015 -koodiPr_40_70_22_81
    • Uniclass 2015 -kuvausSoap dispensers