Julkaise tuotteesi
STRATOS Soap dispenser STRX619E
STRATOS Soap dispenser STRX619E
    Arkistoitu

    STRATOS Soap dispenser STRX619E

    Soap dispenser for recessed mounting, stainless steel, surface satin finished, front with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.5 mm, curved front cover with inspection window, cylinder lock with Franke standard key, suitable for liquid soaps and lotions, 1 liter soap tank, push button on front, includes stainless steel screws and dowels. Dimensions 211 x 181 x 101 mm (W x H x D)
    Tekniset tiedot
    • Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      159.00 mm
      Overall height      181.00 mm
      Overall width      211.00 mm
      Type of mounting      Recessed mounting
      Filling quantity      1.00000
      Filling quantity uom      Liter
      Surface treatment      InoxPlus (anti fingerprint)
      Type of consumable      Liquid soap
      Type of operation      Manual operation
      Type of soap container      Integrated refillable tank
      Surface finish      Satin finished

    Tekniset tiedot
    • Yksilöity viite2000057385
    • TuoteperheAccessories
    • TuoteryhmäSoap dispensers
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-07-29
    • Painoksen numero1
    • Korkeus (mm)181
    • Leveys (mm)211
    • Syvyys (mm)159
    Liittyviä
    • Ensisijainen materiaaliRuostumaton teräs
    • Suunniteltu:Arabiemiirikunnat
    • Valmistettu:Arabiemiirikunnat
    • Nettopaino (kg)2.1
    Luokitus
    • BIMobject-luokkaSaniteetti - Annostelijat
    • Uniclass 2015 -koodiPr_40_70_22_81
    • Uniclass 2015 -kuvausSoap dispensers