Julkaise tuotteesi
STRATOS foam soap dispenser STRX616
STRATOS foam soap dispenser STRX616
    Arkistoitu

    STRATOS foam soap dispenser STRX616

    Foam soap dispenser for wall mounting, stainless steel, surface satin finished, front with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.5 mm, curved front cover, cylinder lock with Franke standard key, inspection window on front, suitable for Franke foam soap, one bottle 650 ml foam soap included in first delivery, stainless steel pull lever, inclusive stainless steel screws and dowels. Dimensions 112 x 305 x 134 mm (W x H x D)
    Tekniset tiedot
    • Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      134.00 mm
      Overall height      305.00 mm
      Overall width      112.00 mm
      Type of mounting      Wall mounting
      Filling quantity      650.00000
      Filling quantity uom      ml
      Surface treatment      InoxPlus (anti fingerprint)
      Type of consumable      Foam soap
      Type of operation      Manual operation
      Type of soap container      Single-use bag
      Surface finish      Satin finished

    Tekniset tiedot
    • Yksilöity viite2000100001
    • TuoteperheAccessories
    • TuoteryhmäSoap dispensers
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-02-21
    • Painoksen numero1
    • Korkeus (mm)305
    • Leveys (mm)112
    • Syvyys (mm)134
    Liittyviä
    • Ensisijainen materiaaliRuostumaton teräs
    • Suunniteltu:Arabiemiirikunnat
    • Valmistettu:Arabiemiirikunnat
    • Nettopaino (kg)2.51
    Luokitus
    • BIMobject-luokkaSaniteetti - Annostelijat
    • Uniclass 2015 -koodiPr_40_70_22_81
    • Uniclass 2015 -kuvausSoap dispensers