Julkaise tuotteesi
EXOS. soap dispenser EXOS618B
EXOS. soap dispenser EXOS618B
    Arkistoitu

    EXOS. soap dispenser EXOS618B

    Soap dispenser for wall mounting, stainless steel with satin finish, black safety glass front panel, casing with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.2 mm, inspection window on side, suitable for liquid soap and lotions, 800 ml refill tank, with stainless steel push lever, easy to refill with soap tank on front panel, includes mounting materials. Dimensions 120 x 345 x 120 mm (W x H x D)
    Tekniset tiedot
    • Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      120.00 mm
      Overall height      345.00 mm
      Overall width      120.00 mm
      Type of mounting      Wall mounting
      Filling quantity      0.80000
      Filling quantity uom      Liter
      Surface treatment      InoxPlus (anti fingerprint)
      Type of consumable      Liquid soap
      Type of operation      Manual operation
      Type of soap container      Integrated refillable tank
      Surface finish      Satin finished

    Tekniset tiedot
    • Yksilöity viite2030022940
    • TuoteperheAccessories
    • TuoteryhmäSoap dispensers
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2019-07-25
    • Painoksen numero1
    • Korkeus (mm)345
    • Leveys (mm)120
    • Syvyys (mm)120
    Liittyviä
    • Ensisijainen materiaaliRuostumaton teräs
    • Suunniteltu:Arabiemiirikunnat
    • Valmistettu:Arabiemiirikunnat
    • Nettopaino (kg)2.41
    Luokitus
    • BIMobject-luokkaSaniteetti - Annostelijat
    • Uniclass 2015 -koodiPr_40_70_22_81
    • Uniclass 2015 -kuvausSoap dispensers