Julkaise tuotteesi
STRATOS paper towel dispenser STRX635B
STRATOS paper towel dispenser STRX635B
    Arkistoitu

    STRATOS paper towel dispenser STRX635B

    Centerfeed paper roll box for wall mounting, stainless steel, surface satin finished, front with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.5 mm, curved front cover, cylinder lock with Franke standard key, for paper rolls with max. Ø 190 mm and max. height of 250 mm, only for centerfeed paper rolls, integrated w/ stainless steel tear- off edge and strain relief avoiding paper tear-off within casing, includes stainless steel screws and dowels. Dimensions 205 x 325 x 240 mm (W x H x D)
    Tekniset tiedot
    • Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      241.00 mm
      Overall height      343.00 mm
      Overall width      205.00 mm
      Type of mounting      Wall mounting
      Filling quantity      190.00000
      Filling quantity uom      mm diameter
      Surface treatment     InoxPlus (anti fingerprint)
      Type of consumable      Paper roll
      Type of operation      Manual operation
      Surface finish      Satin finished

    Tekniset tiedot
    • Yksilöity viite2030025051
    • TuoteperheAccessories
    • TuoteryhmäPaper towel dispensers
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-09-07
    • Painoksen numero1
    • Korkeus (mm)343
    • Leveys (mm)205
    • Syvyys (mm)241
    Liittyviä
    • Ensisijainen materiaaliRuostumaton teräs
    • Suunniteltu:Arabiemiirikunnat
    • Valmistettu:Arabiemiirikunnat
    • Nettopaino (kg)4.7
    Luokitus
    • BIMobject-luokkaSaniteetti - Annostelijat
    • Uniclass 2015 -koodiPr_40_70_22_62
    • Uniclass 2015 -kuvausPaper towel dispensers