Julkaise tuotteesi
Ceramic Slab/ Serie_FluidoSolido
Laminam

Ceramic Slab/ Serie_FluidoSolido

FLUIDOSOLIDO 

Fluid surfaces obtained through the controlled expansion of cast pigments on the slab.

Produced using advanced technologies, the ceramic slab Laminam teams reduced thickness and large size with high resistance to mechanical stresses, to chemicals, to wear, to scratches, to deep abrasion and to bending, it is easy to sanitise, resistant to frost, fire, mould and mildew, and to the effect of UV rays. All the characteristics and chromatic properties of the slabs are unchanging, designed to stand the test of time in all atmospheric conditions.

Ota yhteyttä brändiin Laminam

Tekniset tiedot
  • Laminam 12+ (nominal thickness 12mm)
    Laminate porcelain obtained by wet grinding of clayish raw materials, granite and metamorphic, feldspar-containing rocks and ceramic pigments. Compacted by a special shaping in compatter and sintering at 1200°C, with hybrid firing. With single gauge square edge and with a structural reinforcement in inert material (fiberglass blanket bonded at the back).

Tekniset tiedot
  • Yksilöity viiteserie-fluidosolido-ceramic-slab
  • TuoteperheSerie
  • TuoteryhmäFluidoSolido
  • TyyppiRakennusmateriaalit
  • Julkaisupäivä2018-04-23
  • Painoksen numero1
  • Korkeus (mm)3240
  • Leveys (mm)1620
  • Syvyys (mm)12
Liittyviä
  • Ensisijainen materiaaliKeramiikka
  • Toissijainen materiaaliLasikuituvahvisteinen polymeerikomposiitti
  • Suunniteltu:Italia
  • Valmistettu:Italia
  • Nettopaino (kg)160
Luokitus
  • BIMobject-luokkaRakennusmateriaalit - Tiili
  • IFC-luokitusRakennuselementti
  • UNSPSC-nimiWall finishing materials
  • UNSPSC-koodi301615
  • Uniclass 2015 -koodiEF_25_10
  • Uniclass 2015 -kuvausWalls
  • CSI MasterFormat 2014 -koodi09 70 00
  • CSI MasterFormat 2014 -nimikeWall Finishes
  • OmniClass-numero23-15 15 13
  • OmniClass-nimikeWall Tiles
  • CSI UniFormat II -koodiC3010
  • CSI UniFormat II -nimikeWall Finishes