Julkaise tuotteesi
Teius Bench H46 120
Lammhults

Teius Bench H46 120

The idea for Teius was based on the challenge to combine function, precision and flexibility. The freestanding bench is the foundation, and more benches, backrests, armrests and connecting tables can be added on to create different lengths of extended seating solutions, optimised for specific environments. Play with different colours of seat and back, or go for a monochrome look. The frame is always powder coated, and the recycled aluminium base comes painted or polished. Versatility and adaptability combined with its many areas of use are the strengths and core of Teius modular seating.
Tekniset tiedot
  • Yksilöity viiteteius-bench-h460-1200
  • TuoteperheModular Seating
  • TuoteryhmäTeius
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2022-10-21
  • Painoksen numero1
  • Korkeus (mm)460
  • Leveys (mm)1200
  • Syvyys (mm)450
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Toissijainen materiaaliVerhoilu
Luokitus
  • BIMobject-luokkaKalusteet - Tuolit, jakkarat & penkit
  • IFC-luokitusKaluste