Julkaise tuotteesi
Fixa utklädningsvagn 3:2 D36
Lekolar

Fixa utklädningsvagn 3:2 D36

Dressing trolley with small storage compartments. Finished module in 16 mm birch plywood. Colors with HT are with high-pressure laminate. Birch and white pigmented are completely in 18 mm plywood. This is the bigger of the two we offer in our Fixa play series. Nice small hooks along the inside and also at the top, suspension for hanger. Wheels with locks require assembly. 2 wheels are movable 2 wheels are fixed, to meet the requirements. Small storage compartments at the bottom of the storage. Mirror in acrylic on the outside of both sides. Dimensions: W88xD36xH89 cm.
Tekniset tiedot
  • Yksilöity viite124469
  • TuoteperheFixa Play
  • TuoteryhmäLekmöbel
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2021-09-16
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaKalusteet - Hyllyt & varasto