Julkaise tuotteesi
LP® WeatherLogic® Air & Water Barrier

LP® WeatherLogic® Air & Water Barrier

Elevate Moisture Management

  • Structural I Sheathing
  • Can be used for both roof and wall applications for greater versatility
  • Available in 4-foot nominal widths and 8-, 9-, or 10-foot lengths
  • Seam & Flashing tape is available in 3.75-inch and 6-inch widths; squeegees offer ease of installation and come with every box
  • 30-Year Limited Warranty is one of the longest in the industry
  • Recognized as carbon negative by ASTM in 2023

Tekniset tiedot
  • Feature and Benefits

    Protects from Water

    • Helps safeguard the home from water intrusion for a tighter building envelope while allowing moisture vapor to escape.

    Structural I Sheathing

    • Versatile roof and wall panels add greater cross-panel strength and stiffness for enhanced structural capacity.

    Easy Installation

    • Installs just like regular sheathing for potential labor savings while keeping jobsites cleaner and more professional.

    Long-Lasting Protection

    • Protects against air and water during construction, providing structural stability for years to come.

    Carbon Negative

    • Qualifies as carbon negative, helping you build sustainably by choosing products that store more carbon than is released in their life cycle.
Tekniset tiedot
  • Yksilöity viitelp-weatherlogic
  • TuoteperheBuilding materials
  • TuoteryhmäSmartSide®
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-12-06
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliPuu
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaSeinät - Verhous
  • UNSPSC-nimiSiding and exterior wall materials
  • UNSPSC-koodi301518
  • CSI MasterFormat 2014 -koodi09 74 13
  • CSI MasterFormat 2014 -nimikeWood Wall Coverings
  • OmniClass-numero23-13 37 13
  • OmniClass-nimikeExterior Wall Cladding
  • CSI UniFormat II -koodiB2010
  • CSI UniFormat II -nimikeExterior Walls

Alueellinen saatavuus

Etelä-Amerikka Pohjois-Amerikka
Brasilia
Yhdysvallat
Chile