Julkaise tuotteesi
POLY, Recessed 2x2
Lumenwerx

POLY, Recessed 2x2

Poly’s geometric forms, appropriately scaled for use as discrete luminaires, offer new opportunities for creative approaches to general lighting. Poly Recessed delivers generous illumination regressed 2-sided diffusers form a shallow coffer, while 3-sided diffusers drop below the ceiling. Poly triangular and Y-shaped pendants can distinguish a variety of special areas. The open form is airy and features a compact 2.5" profile. Poly can be used comfortably in either regular or free-form arrangements. Attractive efficacy and many of lumen output and electrical options make Poly practical, as well as creative.
Tekniset tiedot
  • SIZE: 1'X1', 2'X2', 1'X4', Y, TRIANGLE LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT CHROMATICITY: STATIC WHITE MOUNTING: RECESSED, PENDANT, WALL OPTICS: ULO
Tekniset tiedot
  • Yksilöity viitePOLR-22
  • TuoteperheRecessed
  • TuoteryhmäPoly
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-10-14
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliAlumiini
  • Suunniteltu:Kanada
  • Valmistettu:Kanada
Luokitus
  • BIMobject-luokkaValaistus - Valaistus
  • IFC-luokitusValaisin
  • UNSPSC-nimiRecessed lighting
  • UNSPSC-koodi39111505
  • Uniclass 2015 -koodiPr_70_70_48_71
  • Uniclass 2015 -kuvausRecessed luminaires
  • CSI MasterFormat 2014 -koodi26 51 00
  • CSI MasterFormat 2014 -nimikeInterior Lighting
  • OmniClass-numero23-35 47 11
  • OmniClass-nimikeLighting Fixtures
  • CSI UniFormat II -koodiD5020
  • CSI UniFormat II -nimikeLighting & Branch Wiring