Julkaise tuotteesi
Lundhs Antique Facade Cladding

Lundhs Antique Facade Cladding

LUNDHS Antique is a pure natural brown stone with blue/purple crystals. Unlike artificial building materials, LUNDHS Antique gives a unique appearance that can only be found in a natural material. It is a 100% natural stone, quarried from the mountain, then cut into panels/tiles with a selection of finishes and sizes suitable for wall decoration and paneling. To ensure a required level of consistency regarding colour and quality, it is carefully selected with a limited distribution from Lundhs.

Available surface finishes:

* Polished (smooth glossy surface)

* Honed (smooth matte surface)

* Silk (light textured matte surface)

* Flamed (dry textured surface, light in colour)

* Waterjet (dry textured surface, Light in colour)

Ota yhteyttä brändiin Lundhs Real Stone

Tekniset tiedot
  • Natural stone from Norway. Stone type: Anorthosite.

    Available as "cut to size" for projects upon request.

    Thickness; 20mm, 30mm

    Recommended suface finishes: Polished, Silk/Leather, Honed, Flamed, Waterjet

    Weight 2700 kg/m3 .

Tekniset tiedot
  • Yksilöity viiteLundhs_Antique_Wall_Tiles-copy
  • TuoteperheFacade Cladding
  • TuoteryhmäFacade Cladding
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2022-07-18
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliKivi
  • Toissijainen materiaaliKivi
  • Suunniteltu:Norja
Luokitus
  • BIMobject-luokkaSeinät - Verhous
  • IFC-luokitusPinta
  • UNSPSC-nimiWall finishing materials
  • UNSPSC-koodi301615
  • Uniclass 2015 -koodiPr_25_71_14_56
  • Uniclass 2015 -kuvausNatural stone panels
  • CSI MasterFormat 2014 -koodi09 30 33
  • CSI MasterFormat 2014 -nimikeStone Tiling
  • OmniClass-numero23-15 15 13 11
  • OmniClass-nimikeNatural Stone Wall Tiles
  • CSI UniFormat II -koodiC3010
  • CSI UniFormat II -nimikeWall Finishes

Alueellinen saatavuus

Eurooppa Aasia Pohjois-Amerikka