Julkaise tuotteesi
V-Series Louvers & Wall Sleeves
MagicPak

V-Series Louvers & Wall Sleeves

V-SERIES LOUVERS

  • V-Series units are constructed and shipped with standard metal louver attached
  • Secondary architectural louvers attach to the face of the building for a seamless appearance that preserves symmetry
    • Aluminum finish
    • 15 standard colors
    • Custom color and paint matching
  • Louvers point up on the upper section to direct discharge air away from intake air
  • Louvers point down on lower section to direct water, dirt and debris away from unit

V-SERIES WALL SLEEVES

  • A wall sleeve is required for every MagicPak installation
  • Provides accurate opening during building construction
  • Compatible with wood frame, cement block, poured concrete or metal stud walls

MagicPak V-Series units are designed to help prevent water damage to internal components and dwellings. Rather than rely solely on gaskets and seals, the units are equipped with wall sleeves that have sloped base pans allowing water to exit to the building exterior. The base pans are made of polypropylene and infused with antimicrobial protection so corrosion that leads to discoloration on a building’s facade is less of a concern.

Tekniset tiedot
  • Aluminum 2-Coat - 70% PVDF

    • Bone White
      (24)
    • Dark Bronze
      (75)
    • Portland Stone
      (49)
    • Light Stone
      (43)
    • Shelburne
      (69)
    • Forest Green
      (36)
    • Sandstone
      (67)
    • Herringbone
      (37)
    • Coronado Red
      (34)
    • Sahara Tan
      (65)
    • Stone Gray
      (78)
    • Ascot White
      (19)
    • Black
      (89)
    • Medium Bronze
      (72)
    • Taupe
      (52)

    Aluminum Pearledize 70 Standard Colors

    • Dark Bronze
      (75)
    • Medium Bronze
      (72)
    • Champagne BRZ
      (71)
    • Warm Silver
      (96)
    • Asti
      (86)
    • Copper
      (92)
    • Coral Reef
      (93)
    • Blue
      (05)
    • Bright Silver (88) / Clear 210R1 (00)
Tekniset tiedot
  • Yksilöity viitev-series-louvers
  • TuoteperheV-Series
  • TuoteryhmäWall Sleeves
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2021-03-16
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliAlumiini
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaLVI - LVI
  • ETIM-koodiEC010351
  • ETIM-nimiLouver for duct installation
  • UNSPSC-nimiLouvers
  • UNSPSC-koodi30161901
  • Uniclass 2015 -koodiPr_30_59_48
  • Uniclass 2015 -kuvausLouvres and components
  • CSI MasterFormat 2014 -koodi08 91 00
  • CSI MasterFormat 2014 -nimikeLouvers
  • OmniClass-numero23-17 21 11 15
  • OmniClass-nimikeExterior Louvers and Grilles