Julkaise tuotteesi
Decorative Finials - 20 1/4" Double Ball and Spire

Decorative Finials - 20 1/4" Double Ball and Spire

Decorative Finials

Finials are an old form of detailing in many architectural designs. Ornate headboards and railings often have finials, drapes and chandeliers can have finials, and garden finials are also very popular in outdoor décor. Many homes in the United States also still use finials today. Antique and modern finials are brass, wood, and wrought iron. Either, classic or traditional homes use finials on the home’s exterior and interior. Finials produced by Solar Innovations® are constructed out of cast aluminum or copper, and utilize on outdoor structures, including conservatories, greenhouses, pool enclosures, and sunrooms. Also a finial is an affordable way to add charm to any structure.

There are varying styles and heights of finials available through Solar Innovations®. In cast aluminum, there are also seven fleurs-de-lis available along with six ball and spire combinations. The ball and spire combinations can be matched in different pairs to create a custom finial unique to your specific project. Another great aspect of the ball and spires is the ability to act as a lightning rod. This is done by threading the finial and then connecting to the ground wire.

 

Tekniset tiedot
  • Yksilöity viitesolar-decorative-finials-20-1-4-double-ball-spire
  • TuoteperheSolar Innovations
  • TuoteryhmäDecorative Finials
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-01-28
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliCast iron
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaRakentaminen - Kattotarvikkeet
  • IFC-luokitusRakennuselementti
  • UNSPSC-nimiRoofing accessories
  • UNSPSC-koodi301516
  • CSI MasterFormat 2014 -koodi07 72 00
  • CSI MasterFormat 2014 -nimikeRoof Accessories
  • OmniClass-numero23-19 31 15 13 11
  • OmniClass-nimikeSolarium Specialties