Julkaise tuotteesi
Swing Doors - Modular Terrace Double Door - Model SI2250

Swing Doors - Modular Terrace Double Door - Model SI2250

Swing Doors

Solar offers several side-hinged swing door options that can be customized with decorative glass or wood veneer and are ideal for interior and exterior applications. While Swing Doors may be one of the simplest and most common door systems, they should not be overlooked when designing and planning out a residential or commercial space. Solar Innovations® swing door systems are ideal for front doors, patio doors, entry doors, interior doors, and they can also be retrofitted into already existing structures. With numerous custom decorative glazing, finish, and matching sidelite and transom options, these Swing Doors can either blend in with the aesthetics of a surrounding structure, acting as utilitarian entrances, or they can be the star of the show, with the grandeur of a true entry door.

Options:

  • Single Doors / Terrace Doors
  • Double Doors / French Doors
  • Single Dutch Doors
  • French Dutch Doors

 

Tekniset tiedot
  • Yksilöity viitesolar-swing-doors-modular-terrace-double-door-model-sl2250
  • TuoteperheSolar Innovations
  • TuoteryhmäSwing Doors
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2018-11-09
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliAlumiini
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaOvet - Heiluriovet
  • IFC-luokitusOvi
  • UNSPSC-nimiSwing door
  • UNSPSC-koodi30171511
  • Uniclass 2015 -koodiEF_25_30
  • Uniclass 2015 -kuvausDoors and windows
  • CSI MasterFormat 2014 -koodi08 10 00
  • CSI MasterFormat 2014 -nimikeDoors and Frames
  • OmniClass-numero23-17 11 13 13
  • OmniClass-nimikeAluminum Doors

Alueellinen saatavuus

Pohjois-Amerikka