Julkaise tuotteesi
JLG 1930ES

JLG 1930ES

Scissor lift is one of the most frequently used aerial work platforms which is required to work at heights safely. It is useful to perform not only various tasks such as cleaning and painting, but also it is used in many construction and industrial installation applications. Manlift offers a wide range of well maintained JLG Scissor lifts for rent based on different customer requirements. The JLG 1930ES scissor lift provides working height of 7.72m and is commonly used to work in narrow spaces where one has to move around at heights in order to perform various tasks safely. The JLG 1930ES scissor lift is available in both electric and diesel power sources. The electric scissor lift can be used indoor/outdoor as it follows zero-emission policy as compare to the diesel powered scissor lift which is mainly used for outdoor terrain where larger platform is required with more lifting capacity.
Tekniset tiedot
  • Yksilöity viitejlg-1930es-electric-scissor-lift
  • TuoteperheScissor Lifts
  • TuoteryhmäElectric Scissor Lift
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2021-03-21
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Toissijainen materiaaliTeräs
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaRakentaminen - Työmaarakennus
  • IFC-luokitusObjekti