Julkaise tuotteesi
JLG 2032ES

JLG 2032ES

The JLG 2032ES scissor lift provides working height of 8.10m and is commonly used to work in narrow spaces where one has to move around at heights in order to perform various tasks safely. Manlift offers a wide range of well maintained JLG Scissor lifts for rent based on different customer requirements. Scissor lift is one of the most commonly used aerial work platforms which is required to work at heights safely. It is useful to perform not only various tasks such as cleaning and painting, but also it is used in many construction and industrial installation applications. The JLG 2032ES an electric scissor lift which is can be used indoor/outdoor as it follows zero-emission policy. Quiter and cleaner operation makes it preferred scissor lift to work indoor.
Tekniset tiedot
  • Yksilöity viitejlg-2032es-electric-scissor-lift
  • TuoteperheScissor Lifts
  • TuoteryhmäElectric Scissor Lift
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2021-03-25
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Toissijainen materiaaliTeräs
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaRakentaminen - Työmaarakennus
  • IFC-luokitusObjekti