Julkaise tuotteesi
JLG 3246ES

JLG 3246ES

Scissor lift is one of the most frequently used aerial work platforms which is required to work at heights safely. It is useful to perform not only various tasks such as cleaning and painting, but also it is used in many construction and industrial installation applications. Manlift offers a wide range of well maintained JLG Scissor lifts for rent based on different customer requirements. The JLG 3246ES scissor lift provides working height of 11.68m and is commonly used to work in narrow spaces where one has to move around at heights in order to perform various tasks safely. Quiter and cleaner operation makes it preferred scissor lift to work indoor. Tight turning radius provides flexibility in moving around narrow spaces. The JLG 3246ES scissor lift is in an electric scissor lift which is can be used indoor/outdoor as it follows zero-emission policy.
Tekniset tiedot
  • Yksilöity viitejlg-3246es-electric-scissor-lift
  • TuoteperheScissor Lifts
  • TuoteryhmäElectric Scissor Lift
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2021-03-21
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Toissijainen materiaaliTeräs
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaRakentaminen - Työmaarakennus