Julkaise tuotteesi
JLG 4394RT

JLG 4394RT

Scissor lift is one of the most commonly used aerial work platforms which is required to work at heights safely. It is useful to perform not only various tasks such as mechanical engineering, facilities management, electrical contracting, cleaning, painting, warehousing and decorating, but also it is used in many construction and industrial installation applications. Manlift offers a wide range of well maintained JLG Scissor lifts for rent based on different customer requirements. The JLG 4394RT scissor lift provides working height of 15.11m and is commonly used to work in narrow spaces where one has to move around at low level heights in order to perform various tasks safely. The JLG 4394RT diesel powered scissor lift is highly recommended to work outdoor at heights and new twin-pump-powered for a higher level of performance over rough terrain. Choice of single or dual deck extensions for increased workspace. Optional auto-leveling jacks for quicker set up and drive able up to maximum platform height for increased productivity.
Tekniset tiedot
  • Yksilöity viitejlg-4394rt-scissor-lift
  • TuoteperheScissor Lifts
  • TuoteryhmäElectric Scissor Lift
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2021-03-21
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Toissijainen materiaaliTeräs
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaRakentaminen - Työmaarakennus