Julkaise tuotteesi
JLG 600AJ

JLG 600AJ

A boom lift is one of the most reliable machine to work at heights there are several tasks one has to perform on heights such as painting, cleaning and maintenance services, it is also used by construction industry to carry out various operations at height safely. Whether articulating or telescopic boom lift's, Manlift offers highly reliable JLG boom lifts for rent so that people can work safely and efficiently at heights. The JLG 600AJ articulating boom lift provides working height of 20.46 m with great deal of flexilblity. Articulated Boom Lifts (designed to reach up and over an object, articulated boom lifts have one or even two articulating joints in the main boom enabling the machine to have a large outreach potential). Diesel powered JLG 600AJ are highly suitable for outside jobs that require flexible machinery to take your staff and equipment up in the air safely. They can be deployed in areas with little maneuvering space and on rough terrain.Optional articulating jib gets you into hard-to-reach places. Narrow chassis option for easy of mobility in congested work areas. Choice of jib or non jib models for increased versatility. Optional four wheel drive with oscillating axle for superb terrain performance.
Tekniset tiedot
  • Yksilöity viitejlg-600aj-articulated-boom-lift
  • TuoteperheEngine Powered Boom Lifts
  • TuoteryhmäArticulating Boom Lift
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2021-03-21
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Toissijainen materiaaliTeräs
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaRakentaminen - Työmaarakennus