Julkaise tuotteesi
Skyjack SJ9250RT

Skyjack SJ9250RT

Scissor lift is one of the most commonly used aerial work platforms which is required to work at heights safely. It is useful to perform not only various tasks such as mechanical engineering, facilities management, electrical contracting, cleaning, painting, warehousing and decorating, but also it is used in many construction and industrial installation applications. Manlift offers a wide range of well maintained Skyjack Scissor lifts for rent based on different customer requirements. The Skyjack SJ9250 RT is one of the largest diesel powered scissor lift and provide working height of 17.2m. Its expansive platform is up to 7.2 m in length. Great for general construction, cladding and maintenance. It is highly recommended over rough terrain.
Tekniset tiedot
  • Yksilöity viiteskyjack-sj9250rt-scissor-lift
  • TuoteperheScissor Lifts
  • TuoteryhmäRough Terrain Scissor Lift
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2021-03-25
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Toissijainen materiaaliTeräs
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaRakentaminen - Työmaarakennus
  • IFC-luokitusObjekti