Julkaise tuotteesi
FV WALL SYSTEM 6
FV WALL SYSTEM 6
FV WALL SYSTEM 6
FV WALL SYSTEM 6
    Marazzi

    FV WALL SYSTEM 6

    The AGV visible anchoring system was the first system offered by Marazzi. It is still very modern due to its simplicity, low cost and efficiency. The external surface is supported by stainless steel visible hooks, which can be coloured to match the chosen finish. The hooks are fixed to the stonework by brackets at set distances that take into account the size of the outer cladding modules. The AGV system can be used on flat and vertical surfaces, as well as on inclined and curved (polygonal) surfaces.

    Ota yhteyttä brändiin Marazzi

    Tekniset tiedot
    • Yksilöity viiteFV_WALL_SYSTEM_6
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-05-28
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Italia
    • Valmistettu:Italia
    Luokitus
    • BIMobject-luokkaRakennusmateriaalit - Tiili
    • Uniclass 2015 -koodiSs_25_20
    • Uniclass 2015 -kuvausWall cladding systems
    • OmniClass-numero23-13 37 13
    • OmniClass-nimikeExterior Wall Cladding