The Essential Double Hung window offers a classic look with clean lines and simplified design. With strong, durable fiberglass to the exterior and interior, this window is virtually maintenance-free. Streamlined options offer just the right level of customization, and the window tilts and removes for easy cleaning.
Features: Available in sizes as large as 4 feet wide and 6 1/2 feet high; Durable and low-maintenance material to the interior and exterior; Low-profile, easy-to-operate locking mechanism; Insert replacement option is available to fit seamlessly into existing window openings; Top and bottom sash tilt and remove easily for maintenance/cleaning.
Alueellinen saatavuus
| Pohjois-Amerikka | Oseania | Eurooppa | Aasia |
|---|---|---|---|
Anguilla | Australia | Gibraltar | Israel |
Antigua ja Barbuda | Turkki | ||
Aruba | |||
Bahamasaaret | |||
Barbados | |||
Belize | |||
Bermuda | |||
Brittiläiset Neitsytsaaret | |||
Caribbean Netherlands | |||
Caymansaaret | |||
Costa Rica | |||
Curaçao | |||
Dominica | |||
Dominikaaninen tasavalta | |||
El Salvador | |||
Grenada | |||
Grönlanti | |||
Guadeloupe | |||
Guatemala | |||
Haiti | |||
Honduras | |||
Jamaika | |||
Kanada | |||
Kuuba | |||
Martinique | |||
Meksiko | |||
Montserrat | |||
Nicaragua | |||
Panama | |||
Puerto Rico | |||
Saint Kitts ja Nevis | |||
Saint Lucia | |||
Saint Vincent ja Grenadiinit | |||
Saint-Barthélemy | |||
Saint-Martin | |||
Saint-Pierre ja Miquelon | |||
Sint Maarten | |||
Trinidad ja Tobago | |||
Turks- ja Caicossaaret | |||
Yhdysvallat | |||
Yhdysvaltain Neitsytsaaret |