Julkaise tuotteesi
Ultimate Lift And Slide Door
Marvin

Ultimate Lift And Slide Door

3.7 / 5 tähteä3.7(11 arvostelua)

The Ultimate Lift and Slide Door pairs stunningly large door panels with effortless, fingertip operation thanks to a carefully-engineered carriage system that lifts panels off their track for weightless operation. Marvin’s industry-exclusive panel hardware virtually disappears, creating minimal visual distraction from views up to 47 feet wide. Numerous panel configurations are available to best suit the layout of a room, and a flush, universal design sill option creates an unobtrusive transition from indoors to out.  Features:  Choose from up to 22 operating configurations;  Available in heights up to 12 feet or widths up to 47 feet;  Individual panel sizes available up to 6 feet wide by 12 feet high;  Choose panels that stack in full view within the frame or conceal within a wall pocket;  Lift-and-slide engineering allows nearly effortless operation;  Industry-exclusive flush mount panel hardware is concealed for a clean look;  Side stiles and top rail available in 4- or 6-inch width for contemporary or traditional styling;  Flush and Recessed sill options create seamless transitions for accessibility;  Performance Sill option for exceptional protection from the elements.

Please see Marvin website for full wood product files as well as exterior color files for Revit for an exact match to our finishes!

Tekniset tiedot
  • Yksilöity viitemarvin_ullasd
  • TuoteperheSignature
  • TuoteryhmäUltimate Doors
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2016-12-12
  • Painoksen numero2
Liittyviä
  • Ensisijainen materiaaliPuu
  • Toissijainen materiaaliExtruded Aluminum
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaOvet - Liukuovet
  • IFC-luokitusOvi
  • Uniclass 2015 -koodiAc_15_50_25
  • Uniclass 2015 -kuvausDoors, windows and glazing surveying
  • CSI MasterFormat 2014 -koodi08 10 00
  • CSI MasterFormat 2014 -nimikeDoors and Frames
  • OmniClass-numero23-17 11 00
  • OmniClass-nimikeDoors
  • CSI UniFormat II -koodiB2030
  • CSI UniFormat II -nimikeExterior Doors

Alueellinen saatavuus

Pohjois-Amerikka Oseania Eurooppa Aasia