Julkaise tuotteesi
MI-100 Electronic Enclosed Trap Seal Primer
MIFAB

MI-100 Electronic Enclosed Trap Seal Primer

The MI-100 is engineered for equal distribution of water to all ports. It’s the perfect solution to keep sewer gas from entering the building from seldom used floor drains. The MI-100 can be located anywhere in the water supply and is engineered to permit the building owner to adjust the frequency and amount of water delivery through a timer and stainless steel solenoid valve. A manifold ensures that a minimum of 2 ounces of water are delivered to every port over a twenty-four hour period. The unit must be mounted 12” above the finished floor for every 20’ of water supply line. The MI-100 can be installed with a cabinet cover. The system is capable of priming from 1 to 30 floor drain traps. The MI-100 is practical to serve many floor drain traps in infrequently used buildings such as convention centers and sports facilities. The MI-100 is made of lead free materials that touch water.
Tekniset tiedot
  • SKUs: MI-100-5, MI-100-10, MI-100-15, MI-100-20, MI-100-25, MI-100-30
Tekniset tiedot
  • Yksilöity viitemi-100-5-electronic-enclosed-trap-seal-primer
  • TuoteperheTrap Seal Primers
  • TuoteryhmäElectronic
  • TyyppiDokumentaatio (ainoastaan tiedot)
  • Julkaisupäivä2021-02-26
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaPutkityöt - Vedenpoisto
  • Uniclass 2015 -koodiPr_40_20_87
  • Uniclass 2015 -kuvausTaps and water supply outlet fittings
  • CSI MasterFormat 2014 -koodi22 42 39
  • CSI MasterFormat 2014 -nimikeCommercial Faucets, Supplies, and Trim
  • OmniClass-numero23-31 11 00
  • OmniClass-nimikeFaucets