Julkaise tuotteesi
MI-300 Electronic Trap Seal Primer with Air Gap, Solenoid Valve, Manifold and Control Panel
MIFAB

MI-300 Electronic Trap Seal Primer with Air Gap, Solenoid Valve, Manifold and Control Panel

The MI-300 is manufactured with a stainless steel solenoid valve, air gap, copper manifold and electronic controller. The water discharge frequency can be adjusted to meet the building’s needs. The MI-300 can be located anywhere in the water supply. A manifold is connected to the bottom of the MI-300 to serve up to 5 drains. The MI-300 is practical for infrequently used buildings such as convention centers and sports facilities. The MI-300 is manufactured in accordance with ANSI/ASME A112.1.2 air gap in plumbing systems Standard. UA 18×18 access door is suggested for access to the MI-300 when installed in the wall.
Tekniset tiedot
  • SKUs: MI-300-500-24VDC, MI-300-625-24VDC, MI-300-500-120VAC, MI-300-625-120VAC, MI-300-500-220VAC, MI-300-625-220VAC
Tekniset tiedot
  • Yksilöity viitemi-300-24-vdc-electronic-trap-seal-primer
  • TuoteperheTrap Seal Primers
  • TuoteryhmäElectronic
  • TyyppiDokumentaatio (ainoastaan tiedot)
  • Julkaisupäivä2021-02-26
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaPutkityöt - Vedenpoisto
  • UNSPSC-nimiValves
  • UNSPSC-koodi401416
  • Uniclass 2015 -koodiPr_65_55_84_94
  • Uniclass 2015 -kuvausVacuum breakers
  • CSI MasterFormat 2014 -koodi40 05 67.23
  • CSI MasterFormat 2014 -nimikePressure Vacuum Breaker Backflow Preventers
  • OmniClass-numero23-27 31 00
  • OmniClass-nimikeValves