Julkaise tuotteesi
Glad  GD90 Vanity unit with built-in washbasin
Glad  GD90 Vanity unit with built-in washbasin
Glad  GD90 Vanity unit with built-in washbasin
Glad  GD90 Vanity unit with built-in washbasin
Glad  GD90 Vanity unit with built-in washbasin
Glad  GD90 Vanity unit with built-in washbasin
Glad  GD90 Vanity unit with built-in washbasin
    Mirage

    Glad GD90 Vanity unit with built-in washbasin

    Vanity unit composed of washbasin unit with drawer/s, complete with top with built-in washbasin on the right/left. Optional painted stainless steel base.

    BathMood is the new project by Mirage with solutions and furnishing elements for the bathroom that can be perfectly coordinated with the floor and wall coverings. It is a comprehensive range of countertop or free-standing washbasins, containers, shower trays and mirrors. These are available in various sizes and have a modular design, allowing compositions and specific solutions to meet every need.

    BathMood is a combination of good looks and functionality: each element offers the outstanding properties of porcelain stoneware, such as easy-cleaning, stain resistance and colour steadfastness. The range of colours, effects and surfaces available enables the creation of unique room styles with coordinated looks or sophisticated contrasts of textures, offering exclusive solutions to meet personal tastes.

    Ota yhteyttä brändiin Mirage

    Tekniset tiedot
    • Yksilöity viiteGlad-GD90
    • TuoteperheBasin
    • TuoteryhmäGlad
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-08-26
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliKeramiikka
    • Toissijainen materiaaliPuu
    • Suunniteltu:Italia
    • Valmistettu:Italia
    Luokitus
    • BIMobject-luokkaSaniteetti - Altaat
    • IFC-luokitusKalustuselementti
    • OmniClass-numero23-31 13 00
    • OmniClass-nimikeSinks

    Alueellinen saatavuus

    Eurooppa