Julkaise tuotteesi
Concept Ceiling
Concept Ceiling
Concept Ceiling

    Concept Ceiling

    Suspended ceilings are primarily used to regulate the acoustics in the room and reduce noise between rooms. In addition, they have an aesthetic function by hiding technical installations in the ceilings. The Concept ceiling panels are particularly appropriate where one wants a high degree of flexibility in connection with good noise reduction between rooms. The tiles are wet pressed mineral fiber plates with white painted acoustic fleece on the underside. The Concept ceiling consists of four plate varieties with different acoustic properties but with identical surface so that they can be exchanged in same premises.
    Tekniset tiedot
    • Yksilöity viitehimling
    • TuoteperheCeiling
    • TuoteryhmäSuspended ceiling
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2016-10-12
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliLasivilla
    • Toissijainen materiaaliGalvanoitu teräs
    • Suunniteltu:Norja
    • Valmistettu:Norja
    Luokitus
    • BIMobject-luokkaRakentaminen - Laipio
    • IFC-luokitusLaipio
    • UNSPSC-nimiCeiling panels
    • UNSPSC-koodi30161602
    • Uniclass 2015 -koodiSs_30_25_22_90
    • Uniclass 2015 -kuvausUnit/ modular suspended ceiling systems
    • CSI MasterFormat 2014 -koodi09 50 00
    • CSI MasterFormat 2014 -nimikeCeilings
    • OmniClass-numero23-15 19 23 11
    • OmniClass-nimikeSuspended Ceilings
    • CSI UniFormat II -koodiC3030
    • CSI UniFormat II -nimikeCeiling Finishes

    Alueellinen saatavuus

    Eurooppa