Julkaise tuotteesi
S43001 Arris One-Handle Bathroom Faucet
Moen

S43001 Arris One-Handle Bathroom Faucet

Features

Exposed pipes and industrial-chic finishes are just a few of the downtown loft-inspired design details that come to life in Arris faucets and accessories. Sharp angles and tubular lines dominate each piece in this modern collection.

  • chrome finish is highly reflective for a mirror-like look that works with any decorating style
  • one-handle lever handles make it easy to adjust the water
  • single hole mount creates a cleaner look against custom countertops
  • complies with Americans with Disabilities Act (ADA) specifications
  • clear laminar stream provides for a beautiful water presentation
  • meets epa WaterSense® criteria to conserve water without sacrificing performance
  • limited lifetime warranty
  • meets current legislation, including ab1953 (california) and s152 (vermont)
Tekniset tiedot
  • Yksilöity viitemoen-2038
  • TuoteperheMixing Faucets
  • TuoteryhmäArris
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2017-02-08
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliKromi
Luokitus
  • BIMobject-luokkaSaniteetti - Hanat/kraanat/messinkiesineet
  • Uniclass 2015 -koodiPr_40_20_87_84
  • Uniclass 2015 -kuvausSink taps
  • CSI MasterFormat 2014 -koodi22 41 39
  • CSI MasterFormat 2014 -nimikeResidential Faucets, Supplies, and Trim
  • OmniClass-numero23-31 11 00
  • OmniClass-nimikeFaucets