Julkaise tuotteesi
Arris Chrome Transfer Valve Trim - TS23005
Moen

Arris Chrome Transfer Valve Trim - TS23005

Features

Exposed pipes and industrial-chic finishes are just a few of the downtown loft-inspired design details that come to life in Arris faucets and accessories. Sharp angles and tubular lines dominate each piece in this modern collection.

  • chrome finish is highly reflective for a mirror-like look that works with any decorating style
  • lever handles make it easy to adjust the water
  • this brass valve directs water flow to multiple showering functions
  • built on the Moen M-PACT common valve system, allowing you to update the faucet style in the future without replacing any plumbing
  • complies with Americans with Disabilities Act (ADA) specifications
  • limited lifetime warranty
Tekniset tiedot
  • Yksilöity viitemoen-2049
  • TuoteperheMixing Faucets
  • TuoteryhmäArris
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2017-01-18
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliKromi
Luokitus
  • BIMobject-luokkaSaniteetti - Hanat/kraanat/messinkiesineet
  • Uniclass 2015 -koodiPr_40_20_87
  • Uniclass 2015 -kuvausTaps and water supply outlet fittings
  • CSI MasterFormat 2014 -koodi22 41 39
  • CSI MasterFormat 2014 -nimikeResidential Faucets, Supplies, and Trim
  • OmniClass-numero23-31 11 00
  • OmniClass-nimikeFaucets