Julkaise tuotteesi
Genta Chrome Posi-Temp® Valve Trim - T2471
Moen

Genta Chrome Posi-Temp® Valve Trim - T2471

Features

The Genta bath suite boasts contemporary, curved edges for an appealing, yet substantial style that brings a sleek feeling to the bathroom.

  • chrome finish is highly reflective for a mirror–like look that works with any decorating style
  • lever make it easy to adjust the water
  • equipped with the PosiTemp® pressure–balancing control valve to help maintain water temperature in the shower
  • built on the Moen M–PACT common valve system, allowing you to update the faucet style in the future without replacing any plumbing
  • complies with Americans with Disabilities Act (ADA) specifications
  • includes red and blue markings
Tekniset tiedot
  • Yksilöity viitemoen-T2471
  • TuoteperheMixing Faucets
  • TuoteryhmäGenta
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2017-01-18
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliKromi
Luokitus
  • BIMobject-luokkaSaniteetti - Hanat/kraanat/messinkiesineet
  • Uniclass 2015 -koodiPr_40_20_87
  • Uniclass 2015 -kuvausTaps and water supply outlet fittings
  • CSI MasterFormat 2014 -koodi22 41 39
  • CSI MasterFormat 2014 -nimikeResidential Faucets, Supplies, and Trim
  • OmniClass-numero23-31 11 00
  • OmniClass-nimikeFaucets