Julkaise tuotteesi
Iso Chrome Bath Light - DN0763CH

Iso Chrome Bath Light - DN0763CH

Features

The Iso™ Collection's telescoping machined–metal design infuses industrial elements into European minimalism as it boldly, and beautifully, embraces the future.

  • chrome finish is highly reflective for a mirror–like look that works with any decorating style
  • supports up to 100 watt max bulbs
  • three globe
  • UL® listed
  • replacement globes available
  • fixtures can be mounted with glass globes facing up or down for more design flexibility
  • glazed sockets ensure the socket rings install with ease
  • quick connect wiring allows you to pre–wire the light fixture to the junction box for a quicker, easier installation
  • standard 120 voltage
  • limited lifetime warranty
Tekniset tiedot
  • Yksilöity viitemoen-DN0763CH
  • TuoteperheBathroom Lighting
  • TuoteryhmäIso
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2017-01-18
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliKromi
Luokitus
  • BIMobject-luokkaSaniteetti - Saniteetti