Julkaise tuotteesi
GT1175 Automatic Standard Sliding Door
GT1175 Automatic Standard Sliding Door
GT1175 Automatic Standard Sliding Door

    GT1175 Automatic Standard Sliding Door

    4.2 / 5 tähteä4.2(5 arvostelua)

    The NABCO GT1175 Standard Sliding Door is a high-performance entrance system that’s the perfect solution to complement any entry. Configurations include fixed sidelight or full breakout and are available as single or bi-part sliders. The standard GT1175 offers a variety of options and is equipped with sensor systems that comply with the ANSI A156.10 standard to promote reduced liability and increased safety. It is the ideal solution for almost all standard slide door applications.

    Features

    • Motorized belt-drive for silent operation
    • Opus Control is engineered to withstand challenging environmental and weather conditions.
    • Three rocker switches and an optional keyed switch system offer easy door control
    • Integral flush glaze framing systems provide a more attractive appearance and a larger clear viewing area
    • Large urethane door rollers for smooth and long lasting operation
    • Superior double mohair thermal brush on center style of doors provides continuous moisture break
    • Adjustable thermal brush system on the bottom of the door adds extra life
    • Extra duty anodized roller track for long lasting durability
    • Meets ANSI Standard 156.10 for power-operated pedestrian doors. UL and ULC approved
    Tekniset tiedot
    • Yksilöity viitestandard-sliding-door-gt1175
    • TuoteperheSliding Doors
    • TuoteryhmäSliding Doors
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2014-12-12
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaOvet - Automaattiset ovet
    • IFC-luokitusOvi
    • Uniclass 2015 -koodiEF_25_30
    • Uniclass 2015 -kuvausDoors and windows
    • CSI MasterFormat 2014 -koodi08 10 00
    • CSI MasterFormat 2014 -nimikeDoors and Frames
    • OmniClass-numero23-17 11 00
    • OmniClass-nimikeDoors

    Alueellinen saatavuus

    Pohjois-Amerikka
    Yhdysvallat