Julkaise tuotteesi
Fire-Shield Shaftliner XP

Fire-Shield Shaftliner XP

Description
Gold Bond® BRAND Fire-Shield® Shaftliner XP® panels are used in construction of lightweight fire barriers for cavity shafts and area separation fire walls in multifamily housing. The panels are key components in the I-Stud, C-T Stud and C-H Stud Cavity Shaftwall Systems and the H-Stud Area Separation Fire Wall Systems.
Shaftliner XP is designed to provide extra protection against mold and mildew compared to standard Shaftliner products. Shaftliner XP is easily identified by National Gypsum’s original PURPLE™ color.
Shaftliner XP contains a fire-resistant type X gypsum core that provides additional fire resistance when used in tested assemblies.

Advantages
  • Lightweight, cost-efficient material.
  • Shaftliner XP is easily cut for quick installation.
  • Enhanced mold resistance per ASTM D 3273 (10).
  • 1” Shaftliner features a fire resistant Type X core and is UL Classified and approved for inclusion in specific UL fire-rated designs.

Available Products
  • 1” Fire Shield – Type X

LEED Documentation
Visit the Green Product Score (GPS) for LEED documents for National Gypsum products.
Tekniset tiedot
  • Yksilöity viitenational-gypsum-012
  • TuoteperheGypsum Board Fixed Partitions
  • TuoteryhmäGold Bond
  • TyyppiRakennusmateriaalit
  • Julkaisupäivä2017-01-20
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliKipsi
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaRakennusmateriaalit - Kipsi-, kuitu- ja laastilevyt
  • CSI MasterFormat 2014 -koodi09 20 00
  • CSI MasterFormat 2014 -nimikePlaster and Gypsum Board
  • OmniClass-numero23-13 13 11 19
  • OmniClass-nimikeGypsum