Julkaise tuotteesi
 Mistral Drying Cabinet 60 (1700)
 Mistral Drying Cabinet 60 (1700)
 Mistral Drying Cabinet 60 (1700)
 Mistral Drying Cabinet 60 (1700)
 Mistral Drying Cabinet 60 (1700)
    NIMO

    Mistral Drying Cabinet 60 (1700)

    Drying cabinet with timer function that is controlled with two knobs where you set the actual mode and drying time.

    High floor model with up to 3 rows of folding and extendable hangers depending on the choice of model. Comes with ventilation connections and adjustable feet to ensure that the cabinet stands correctly. The drying cabinet can advantageously replace the drying rack in the living room, which also minimizes the humidity in the room.

    High floor standing model with three pull-out and foldable hangers, as well as three door hangers. Supplied with ventilation connections. 6kg laundry drying capacity. Timer controlled with easy to use handles. 16m hanging length.

    Available in three different colors (white, titanium and black), and in three different interiors.

    For more information, visit our webbsite www.nimoverken.com or contact our sales team at sales@nimoverken.com

    Tekniset tiedot

    Tekniset tiedot
    • Yksilöity viiteEasy_Dryer_1700_drying_cabinet
    • TuoteperheDrying Cabinets
    • TuoteryhmäEasy Dryer
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-02-13
    • Painoksen numero1
    • Korkeus (mm)1700
    • Leveys (mm)595
    • Syvyys (mm)610
    Liittyviä
    • Ensisijainen materiaaliMetalli
    • Suunniteltu:Ruotsi
    • Valmistettu:Ruotsi
    • Nettopaino (kg)56
    Luokitus
    • BIMobject-luokkaKeittiö - Muut laitteet
    • IFC-luokitusObjekti
    • Uniclass 2015 -koodiPr_40_30_78_14
    • Uniclass 2015 -kuvausClothes drying cabinets
    • OmniClass-numero23-21 23 51
    • OmniClass-nimikeResidential Laundry Dryers

    Alueellinen saatavuus

    Eurooppa Aasia