Julkaise tuotteesi
Marmur Medio
Marmur Medio
    Novacolor

    Marmur Medio

    Marmur Medio is a lime-based finishing plaster coat, made of well-seasoned hydrated putty, fine marbles and rheological modifiers, which guarantee a perfect workability of the product. With its formulation, Marmur Medio permits to achieve cloudy esthetic effects, with soft and vibrant shades. Thanks to its versatility, Marmur Medio permits to get several textures, depending on the application techniques.

    Ota yhteyttä brändiin Novacolor

    Tekniset tiedot
    • Marmur Medio is indicated for the decoration of prestigious exterior and interior surfaces. Natural lime plasters represent Marmur Medio's most suitable substrate, since the product reacts chemically with them, building up a unique body able to preserve the lime coating for a longer period of time.
    Tekniset tiedot
    • Yksilöity viiteMarmur-medio
    • TuoteperheDecorative products
    • TuoteryhmäMinerals
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2019-03-08
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliMaali
    Luokitus
    • BIMobject-luokkaRakennusmateriaalit - Paint, Varnishes & Finishes
    • IFC-luokitusKoostumus
    • UNSPSC-nimiFinishing materials and products
    • UNSPSC-koodi301519
    • Uniclass 2015 -koodiSs_40_90_60_20
    • Uniclass 2015 -kuvausDecorative varnish or lacquer systems
    • CSI MasterFormat 2014 -koodi09 94 00
    • CSI MasterFormat 2014 -nimikeDecorative Finishing
    • OmniClass-numero23-15 21 11 13
    • OmniClass-nimikeTextured Paints
    • CSI UniFormat II -koodiC3010
    • CSI UniFormat II -nimikeWall Finishes