Julkaise tuotteesi
Raychem HWAT Heating Cables for Hot Water Temperature Maintenance (North America)
Raychem HWAT Heating Cables for Hot Water Temperature Maintenance (North America)
    Chemelex

    Raychem HWAT Heating Cables for Hot Water Temperature Maintenance (North America)

    Guaranteed instant hot water

    Raychem 120V HWAT P1 and 208-277V R2 self-regulating electric heat trace systems are designed to provide hot water temperature maintenance for domestic hot water supply pipes in commercial and residential structures. The heat trace cable is installed on the hot water supply pipes (underneath standard pipe insulation) and replaces supply-pipe heat losses at the point where the heat loss occurs, thereby providing continuous, energy-efficient, hot water temperature maintenance and eliminating the need for recirculation systems. 

    Tekniset tiedot
    • Yksilöity viiteraychem-hwat-R2-na
    • TuoteperheRaychem North America
    • TuoteryhmäHeat Tracing - Pipe Freeze Protection; Flow Maintenance
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2018-11-01
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliModified Polyolefin
    • Toissijainen materiaaliMuu
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaSähköosat - Electric cables
    • ETIM-koodiEC000339
    • ETIM-nimiHeating cable
    • CSI MasterFormat 2014 -koodi22 05 33
    • CSI MasterFormat 2014 -nimikeHeat Tracing for Plumbing Piping
    • OmniClass-numero23-31 00 00
    • OmniClass-nimikePlumbing Specific Products and Equipment