Julkaise tuotteesi
Duct fan rectangular IRB EC
Östberg

Duct fan rectangular IRB EC

  • Insulated duct fan with rectangular connections.
  • Equipped with 50 mm of thermal and acoustic insulation makes it ideal for handling cold air.
  • Designed for high pressure and long, complicated duct runs.
  • The design prioritise functionality, durability and longevity.
  • Impeller with backward curved blades.
  • The external rotor motor has maintenance-free sealed ball-bearings and is very energy efficient.
  • Speed controlling can be done with the built-in potentiometer, 0-10 V alt. external control.
  • Integrated motor protection.
  • Junction box has enclosure class IP 54.
  • The housing is manufactured from galvanized sheet steel.
  • The fan is intended to be installed in a duct system.
  • A duct connected fan can be installed outside or in damp environments.
Tekniset tiedot
  • Please visit our website for more detailed specifications. See link below.

Tekniset tiedot
  • Yksilöity viiteirb-ec-rectangular
  • TuoteperheDuct fan with rectangular connection
  • TuoteryhmäInsulated
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-03-18
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliMetallilevy
  • Suunniteltu:Ruotsi
  • Valmistettu:Ruotsi
Luokitus
  • BIMobject-luokkaLVI - Mekaaninen ilmanvaihto
  • IFC-luokitusPuhallin
  • ETIM-koodiEC011013
  • ETIM-nimiDuct fan