Julkaise tuotteesi
WhisperFresh® Select - Hardwire Model
WhisperFresh® Select - Hardwire Model
WhisperFresh® Select - Hardwire Model
WhisperFresh® Select - Hardwire Model

    WhisperFresh® Select - Hardwire Model

    The WhisperFresh® Select fan is the ultimate supply air fan. Its built-in, Pick-A-Flow® airflow selector switch allows you to select your required airflow (50-150 CFM). It features an ECM Motor with SmartFlow® technology for CFM output to achieve precision whole-house supply ventilation. WhisperFresh® Select supply air fans can be used to comply with the latest codes and standards including ASHRAE 62.2, LEED and CA Title 24.

    Tekniset tiedot
    • Key Features

      • Customizable fresh air supply fan featuring Pick-A-Flow® technology – one fan, with 9 CFM settings. You choose the CFM (50-60-70-80-90-100-110-130-150)
      • Intelligent ECM motor with SmartFlow™ technology provides optimum CFM output for precision wholehouse supply ventilation
      • Operates as a stand-alone, filtered supply, fresh air solution to meet ASHRAE 62.2 requirements for make-up/supply air
      • Capable of communicating with Panasonic’s acclaimed WhisperGreen® Select fan portfolio to create a balanced ventilation solution
      • Incorporates adjustable high humidity and low temperature dials for easy adjustments in any climate zone
    Tekniset tiedot
    • Yksilöity viitewhisperfresh-select--hardwire-model
    • TuoteperheVentilation
    • TuoteryhmäFans
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-11-21
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaLVI - Mekaaninen ilmanvaihto
    • ETIM-koodiEC000532
    • ETIM-nimiFan
    • Uniclass 2015 -koodiPr_65_67_29
    • Uniclass 2015 -kuvausFans
    • CSI MasterFormat 2014 -koodi11 30 34
    • CSI MasterFormat 2014 -nimikeResidential Ceiling Fans
    • OmniClass-numero23-33 31 19
    • OmniClass-nimikeFans

    Alueellinen saatavuus

    Pohjois-Amerikka