Julkaise tuotteesi
WhisperSense® DC Fan with Onboard Motion and Condensation Sense, 50-80-110 CFM

WhisperSense® DC Fan with Onboard Motion and Condensation Sense, 50-80-110 CFM

The WhisperSense® DC Precision Spot Ventilation fan has a built-in Dual Sensor Technology (Motion & Moisture) for automatic moisture and odor control-- ideal for bathroom ventilation. It features Pick-A-Flow® speed selector switch to select required airflow (50-80-110 CFM) and a ECM Motor with SmartFlow™ technology for optimum performance. It can be used to comply with the latest codes and standards.

Tekniset tiedot
  • Key Features

    • Precision spot ventilation fans ideal for use in the bathroom, laundry room, mud room, basement or garage
    • Revolutionary ECM motor with SmartFlow™ technology for optimum CFM output
    • Pick-A-Flow® Speed Selector (50-80-110 CFM) combined with SmartFlow™ Technology simplifies the selection process and ensures optimum performance to meet code and reduce callbacks
    • Dual Sensor Technology (Motion & Moisture) provides built-in redundancy for the ultimate in automatic moisture and odor control
    • Flex-Z Fast® bracket provides flexible, fast & trouble-free installation, even from below the ceiling
Tekniset tiedot
  • Yksilöity viitewhispersense-dc-fan-with-onboard-motion-and-condensation-sense-5080110-cfm
  • TuoteperheVentilation
  • TuoteryhmäFans
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-11-21
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaLVI - Mekaaninen ilmanvaihto
  • ETIM-koodiEC000532
  • ETIM-nimiFan
  • Uniclass 2015 -koodiPr_65_67_29
  • Uniclass 2015 -kuvausFans
  • CSI MasterFormat 2014 -koodi11 30 34
  • CSI MasterFormat 2014 -nimikeResidential Ceiling Fans
  • OmniClass-numero23-33 31 19
  • OmniClass-nimikeFans

Alueellinen saatavuus

Pohjois-Amerikka