Julkaise tuotteesi
WhisperWarm® DC Fan with Heater, 50-80-110 CFM

WhisperWarm® DC Fan with Heater, 50-80-110 CFM

WhisperWarm® DC ceiling mount fan with heater provides easy code compliance for the professional, while the homeowner/occupant enjoys a warmer, more comfortable and HEALTHIER environment, with enhanced heating technology that quickly heats up any bathroom. Indoor comfortability is becoming more important in today’s environment and the WhisperWarm DC fan is the solution!

Tekniset tiedot
  • Key Features

    • Precision spot ventilation fan/heater incorporates a powerful ECM motor with Smartflow™ Technology for optimum CFM output
    • Built-in 1600W Positive Temperature Coefficient (PTC) heater provides instant warm up for safe and reliable operation. Combined with a unique circulation grille with built-in diffuser, it provides even more advanced heating performance
    • Pick-A-Flow® (50-80-110 CFM) combined with SmartFlow™ technology simplifies the selection process and ensures optimum performance to meet code and reduce callbacks
    • Flex-Z Fast® bracket provides flexible, fast and easy installation, even from below the ceiling
Tekniset tiedot
  • Yksilöity viitewhisperwarm-dc-fan-with-heater-5080110-cfm
  • TuoteperheVentilation
  • TuoteryhmäAtmosphere Dryer Exaust
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-11-21
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaLVI - Mekaaninen ilmanvaihto
  • ETIM-koodiEC000532
  • ETIM-nimiFan
  • Uniclass 2015 -koodiPr_65_67_29
  • Uniclass 2015 -kuvausFans
  • CSI MasterFormat 2014 -koodi11 30 34
  • CSI MasterFormat 2014 -nimikeResidential Ceiling Fans
  • OmniClass-numero23-33 31 19
  • OmniClass-nimikeFans

Alueellinen saatavuus

Pohjois-Amerikka