Julkaise tuotteesi
Rejiband® Black C8® High Resistance. Wire mesh trays
Rejiband® Black C8® High Resistance. Wire mesh trays
Rejiband® Black C8® High Resistance. Wire mesh trays
Rejiband® Black C8® High Resistance. Wire mesh trays
Rejiband® Black C8® High Resistance. Wire mesh trays
    Pemsa

    Rejiband® Black C8® High Resistance. Wire mesh trays

    Rejiband® BLACK C8® steel wire mesh tray with rounded safety edge for the management of cables with black organic mineral finish, composed of high corrosion resistant Class 8 according to IEC 61537 standard. The Rejiband® BLACK® C8 cable tray is manufactured with a smooth and homogeneous surface finish, remarkably more aesthetic than hot dip galvanizing. The ease of installation, thanks to its flexibility and its Click quick connect system requiring no screws for supports and accessories, saves on material and labour costs. Its wide variety of sizes facilitates the most suitable choice according to the needs of each installation.

    Tekniset tiedot
    • High corrosion resistance class C8 for wet environments.

      Rounded safety edge that prevents damage to the cables and harm to the installer.

      Flange heights of 35, 60,100 and 150 mm and widths of 60, 100, 150, 200, 300, 400, 450, 500 and 600 mm with a wide range of accessories.

      N Mark of Aenor, UL Certificate, Certificate IECEE CB according to IEC 61537. E90 fire resistance (90 minutes, 1000°C) according to DIN 4102-12.

    Tekniset tiedot
    • Yksilöity viiteRejiband_BLACK_C8
    • TuoteperheRejiband, Wire mesh Tray System
    • TuoteryhmäCable tray
    • TyyppiKokoonpano (useita objekteja)
    • Julkaisupäivä2020-08-26
    • Painoksen numero1
    • Syvyys (mm)3000
    Liittyviä
    • Ensisijainen materiaaliGalvanoitu teräs
    • Toissijainen materiaaliRuostumaton teräs
    • Suunniteltu:Espanja
    • Valmistettu:Espanja
    Luokitus
    • BIMobject-luokkaSähköosat - Jakelu
    • IFC-luokitusSähkönjakelu
    • ETIM-koodiEC000853
    • ETIM-nimiMesh cable tray
    • UNSPSC-nimiCable accessories
    • UNSPSC-koodi26121630
    • Uniclass 2015 -koodiPr_65_70_11_12
    • Uniclass 2015 -kuvausCable baskets
    • CSI MasterFormat 2014 -koodi26 05 36
    • CSI MasterFormat 2014 -nimikeCable Trays for Electrical Systems
    • OmniClass-numero23-35 33 19
    • OmniClass-nimikeElectrical Cable Trays
    • CSI UniFormat II -koodiD5010
    • CSI UniFormat II -nimikeElectrical Service and Distribution