Julkaise tuotteesi
1500 Series - Single Hung - True Radius Fixed - Modular
Ply Gem

1500 Series - Single Hung - True Radius Fixed - Modular

1500 Series Windows

NEW CONSTRUCTION — VINYL

Trust 1500 vinyl windows to deliver all the benefits of durable, low-maintenance vinyl with stylish options, helpful features and energy-efficient glass packages.

1500 Single Hung Window

Convenient Cleaning. Low profile tilt-latch allows the bottom sash to tilt inside for easy cleaning.

Easy to Open. Durable, dual lift rails are readily accessible and allow you to open and close the window with ease.

Weather Resistance. Meeting rail interlocks to tightly close the sash around dual weatherstripping and help keep rain and wind out.

Dependable Security. Forced entry-resistant cam locks enhance security and meet AAMA forced-entry requirements. ADA-accessible and auto-lock options also available.

Tekniset tiedot
  • Yksilöity viite1500_series-true-radius-fixed-modular
  • TuoteperheWindows
  • Tuoteryhmä1500 Vinyl Series
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-11-04
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliVinyyli
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaIkkunat - Single Hung Windows
  • IFC-luokitusIkkuna
  • UNSPSC-nimiWindows
  • UNSPSC-koodi301716
  • Uniclass 2015 -koodiEF_25_30
  • Uniclass 2015 -kuvausDoors and windows
  • CSI MasterFormat 2014 -koodi08 50 00
  • CSI MasterFormat 2014 -nimikeWindows
  • OmniClass-numero23-17 13 00
  • OmniClass-nimikeWindows
  • CSI UniFormat II -koodiB2020
  • CSI UniFormat II -nimikeExterior Windows