Julkaise tuotteesi
200 Series - Single Hung - Double
Ply Gem

200 Series - Single Hung - Double

5.0 / 5 tähteä5.0(5 arvostelua)

200 Series Windows

NEW CONSTRUCTION, REPLACEMENT — VINYL

200 series vinyl windows feature large, sweeping views that will open up your home and maximize natural light while helping you conserve energy and lower your heating and cooling costs.

200 Single Hung Window

Breathtaking Views. Offset size options allow sizes up to 7 feet tall for incredible daylighting and vistas.

Dependable Strength. Meeting rail is reinforced for added strength and stability.

Enduring Performance. Corrosion-resistant hardware provides smooth opening and closing over time.

Secure Ventilation. Insulair vent system delivers fresh air while the window is locked and closed

Moisture and Insect-resistant. Baffled weep system keeps insects out while allowing water to drain quickly to keep your home dry.

Convenient Security. Optional AUTOLOCK self-locks when the window is closed and meets the nation’s strictest forced entry requirements.


Tekniset tiedot
  • Yksilöity viite200_series-single-hung-double
  • TuoteperheWindows
  • TuoteryhmäPro Series 200
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-11-04
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliVinyyli
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaIkkunat - Single Hung Windows
  • IFC-luokitusIkkuna
  • UNSPSC-nimiWindows
  • UNSPSC-koodi301716
  • Uniclass 2015 -koodiEF_25_30
  • Uniclass 2015 -kuvausDoors and windows
  • CSI MasterFormat 2014 -koodi08 50 00
  • CSI MasterFormat 2014 -nimikeWindows
  • OmniClass-numero23-17 13 00
  • OmniClass-nimikeWindows
  • CSI UniFormat II -koodiB2020
  • CSI UniFormat II -nimikeExterior Windows

Alueellinen saatavuus

Pohjois-Amerikka