Julkaise tuotteesi
700 Series - Awning - Double
Ply Gem

700 Series - Awning - Double

4.7 / 5 tähteä4.7(11 arvostelua)

700 Series Windows

NEW CONSTRUCTION, REPLACEMENT — VINYL

With beauty designed to last and the options homeowners want, the 700 vinyl window series provides the versatility to fit any project or budget.

700 Awning Window

Picture Perfect Pair. Top with a picture window for an expansive view and fresh air.

Security Made Simple. Multi-point locking system secures the sash at several locations with one single lever.

Ample Ventilation. Awning windows can remain open even during light rain for fresh air.

Reliable Operation. Hardware designed for smooth and consistent operation.

Streamlined Handle. Nesting handle tucks away neatly and won’t interrupt the flow of window treatments.

Increased Weather Resistance. Single sash design forms a tight seal with weatherstripping and increases thermal performance.

Protection from Insects. Full internal screen allows airflow while keeping pests out.


Tekniset tiedot
  • Yksilöity viite700_series-awning-double
  • TuoteperheWindows
  • TuoteryhmäPro Series 700
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-11-04
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliVinyyli
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaIkkunat - Awning Window
  • IFC-luokitusIkkuna
  • UNSPSC-nimiWindows
  • UNSPSC-koodi301716
  • Uniclass 2015 -koodiEF_25_30
  • Uniclass 2015 -kuvausDoors and windows
  • CSI MasterFormat 2014 -koodi08 50 00
  • CSI MasterFormat 2014 -nimikeWindows
  • OmniClass-numero23-17 13 00
  • OmniClass-nimikeWindows
  • CSI UniFormat II -koodiB2020
  • CSI UniFormat II -nimikeExterior Windows

Alueellinen saatavuus

Pohjois-Amerikka