Julkaise tuotteesi
Ceiling Radiation Damper - 3 Hour - Folded Curtain Style Blade - CFD-20
Pottorff

Ceiling Radiation Damper - 3 Hour - Folded Curtain Style Blade - CFD-20

3 Hour - Ceiling Radiation Damper
Folded Curtain Style Blade

The CFD-20 ceiling radiation damper employs a folded curtain style blade for point-of-origin control of radiant heat in HVAC systems. The CFD-20 is installed horizontally in the ceiling membrane of floor-ceiling or roof-ceiling assemblies with fire resistance ratings up to and including 3 hours.

Tekniset tiedot
  • Standard Construction

    Frame: 22 ga. (0.85) galvanized steel.

    Blades: Folded ceramic curtain.

    Fire Closure Device: Fusible Link.

    Fire Closure Temperature: 165oF (75oC).

    Minimum Size: 4" x 4" (102 x 102)

    Maximum Size: 24" x 24" (610 x 610)


    Ratings

    UL 555C Fire Resistance Rating: 3 hour (horizontal, for use in 1, 2 or 3 hour rated assemblies).

    UL 555C Listing: R14603

    CSFM Listing: 3226-0368:104

    Warnock Hersey Listing #: WHI-495-PSH-0177, -0178

    Meets NFPA Standards: 90A and 101

    Meets Building Code Standards: IBC, NBC, NFPA, SBC and UBC

Tekniset tiedot
  • Yksilöity viiteCeiling-Radiation-Damper-3-Hour-Folded-Curtain-Style-Blade-CFD-20
  • TuoteperheHVAC
  • TuoteryhmäCeiling Radiation Dampers
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-07-16
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaLVI - Kanavistot
  • Uniclass 2015 -koodiPr_65_65_24
  • Uniclass 2015 -kuvausDuct dampers
  • CSI MasterFormat 2014 -koodi23 33 13
  • CSI MasterFormat 2014 -nimikeDampers
  • OmniClass-numero23-33 29 19
  • OmniClass-nimikeDampers